AC Motors | Washdown | TENV Encl | 230/460 Volt |

Performance Data: VSSWDM3550

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 85.5
Volts 230/460 Phase 3 Power Factor 87
Full Load Amps 4/2 NEMA Design Code B Service Factor 1.15
Speed 3500 LR KVA Code N Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1.5 HP
Full Load Torque 2.2 LB-FT Starting Current 23.41 Amps
Start Configuration DOL No-Load Current 0.902 Amps
Break Down Torque 12.47 LB-FT Line-line Resistance @ 25° C 7.2905 Ohms
Pull-Up Torque 8.54 LB-FT Temperature Rise, C @ FL (in deg) 101
Locked-Roter Torque 11.4 LB-FT Temp. Rise @ S.F. Load (in deg) 114
Load Characteristics at 460 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 47 67 78 84 88 89 86
Efficiency 70.3 80.9 84.2 85.2 85.1 84.2 85.1
Speed (rpm) 3570.7 3547 3521.1 3493.1 3463.1 3427.7 3475
Line Amperes 1.01 1.24 1.54 1.9 2.28 2.75 2.13
 

* For certified information, contact your local Baldor office.