AC Motors | Premium Efficient | TENV Encl | 1400-1800 RPM | 208-230/460 Volt | Three Phase |

Performance Data: VSSEWDM3542

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .75 HP Hertz 60 NEMA Nom. Eff. 84
Volts 230/460 Phase 3 Power Factor 65
Full Load Amps 2.6/1.3 NEMA Design Code B Service Factor 1.15
Speed 1760 LR KVA Code N Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.75 HP
Full Load Torque 2.25 LB-FT Starting Current 10.7 Amps
Start Configuration DOL No-Load Current 0.941 Amps
Break Down Torque 11.2 LB-FT Line-line Resistance @ 25° C 17.6 Ohms
Pull-Up Torque 6.42 LB-FT Temperature Rise, C @ FL (in deg) 63
Locked-Roter Torque 8.23 LB-FT Temp. Rise @ S.F. Load (in deg) 73
Load Characteristics at 460 V, 60 Hz , 0.75 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 28 43 55 65 72 77 69
Efficiency 68.6 78.6 82.5 84.1 84 83.6 84
Speed (rpm) 1790 1780 1770 1760 1747 1735 1752
Line Amperes 0.972 1.04 1.15 1.29 1.46 1.65 1.39
 

* For certified information, contact your local Baldor office.