AC Motors | Unit Handling | 230/460 Volt | TEFC Encl |

Performance Data: VRBM3558T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 2 HP Hertz 60 NEMA Nom. Eff. 84
Volts 230/460 Phase 3 Power Factor 77
Full Load Amps 5.8/2.9 NEMA Design Code - Service Factor 1.15
Speed 1700 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 2 HP
Full Load Torque 6.2 LB-FT Starting Current 23 Amps
Start Configuration DOL No-Load Current 1.75 Amps
Break Down Torque 35.5 LB-FT Line-line Resistance @ 25° C 6.35 Ohms
Pull-Up Torque 24.9 LB-FT Temperature Rise, C @ FL (in deg) 40
Locked-Roter Torque 31.5 LB-FT Temp. Rise @ S.F. Load (in deg) 49
Load Characteristics at 460 V, 60 Hz , 2 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 35 55 68 77 82 86 80
Efficiency 75.5 83 84.7 84.4 83 81.1 83.6
Speed (rpm) 1778 1755 1729 1704 1674 1642 1686
Line Amperes 1.83 2.09 2.46 2.9 3.46 4.06 3.24
 

* For certified information, contact your local Baldor office.