AC Motors | Unit Handling | Three Phase | 230/460 Volt |

Performance Data: VRBM3546

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 80
Volts 230/460 Phase 3 Power Factor 77
Full Load Amps 3.2/1.6 NEMA Design Code B Service Factor 1.15
Speed 1725 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1 HP
Full Load Torque 3.08 LB-FT Starting Current 13 Amps
Start Configuration DOL No-Load Current 0.896 Amps
Break Down Torque 10.6 LB-FT Line-line Resistance @ 25° C 14 Ohms
Pull-Up Torque 8.94 LB-FT Temperature Rise, C @ FL (in deg) 52
Locked-Roter Torque 12.7 LB-FT Temp. Rise @ S.F. Load (in deg) 63
Load Characteristics at 460 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 40 58 70 77 83 69 81
Efficiency 72.4 79.8 81.2 80.5 78.9 67.5 79.5
Speed (rpm) 1777 1759 1739 1716 1691 1585 1701
Line Amperes 0.957 1.11 1.32 1.58 1.88 3.14 1.76
 

* For certified information, contact your local Baldor office.