AC Motors | Unit Handling |

Performance Data: VRBM3538

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5 HP Hertz 60 NEMA Nom. Eff. 75.5
Volts 208-230/460 Phase 3 Power Factor 69
Full Load Amps 1.9-1.8/.9 NEMA Design Code B Service Factor 1.15
Speed 1725 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.5 HP
Full Load Torque 1.5 LB-FT Starting Current 7 Amps
Start Configuration DOL No-Load Current 0.54 Amps
Break Down Torque 6.8 LB-FT Line-line Resistance @ 25° C 27.56 Ohms
Pull-Up Torque 4.6 LB-FT Temperature Rise, C @ FL (in deg) 0
Locked-Roter Torque 5.8 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 460 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 38 53 65 71 75 81 75
Efficiency 55 69 74 78 75.5 74.4 75.5
Speed (rpm) 1787 1774 1760 1749 1728 1717 1728
Line Amperes 0.6 0.65 0.74 0.84 1 1.1 1
 

* For certified information, contact your local Baldor office.