AC Motors | 200 & 575 Volt | 2800-3600 RPM |

Performance Data: VM3550T-5

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 82.5
Volts 575 Phase 3 Power Factor 85
Full Load Amps 1.6 NEMA Design Code B Service Factor 1.15
Speed 3450 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 575 V, 60 Hz, 1.5 HP
Full Load Torque 2.2 LB-FT Starting Current 14.4 Amps
Start Configuration DOL No-Load Current 0.6 Amps
Break Down Torque 9.4 LB-FT Line-line Resistance @ 25° C 18.8 Ohms
Pull-Up Torque 6.1 LB-FT Temperature Rise, C @ FL (in deg) 42
Locked-Roter Torque 7.7 LB-FT Temp. Rise @ S.F. Load (in deg) 49
Load Characteristics at 575 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 58 76 85 89 92 94 0
Efficiency 71.6 80.1 82.6 83 82.5 81.3 0
Speed (rpm) 3566 3540 3513 3481 3449 3413 0
Line Amperes 0.8 1 1.3 1.6 1.9 2.2 1.8
 

* For certified information, contact your local Baldor office.