AC Motors | 50 Hertz | Single Phase | 2800-3600 RPM |

Performance Data: VL3503-50

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5 HP Hertz 50 NEMA Nom. Eff. 68
Volts 110/220 Phase 1 Power Factor 77
Full Load Amps 6.6/3.3 NEMA Design Code N Service Factor 1.25
Speed 2850 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 220 V, 50 Hz, 0.5 HP
Full Load Torque 0.9 LB-FT Starting Current 15.1 Amps
Start Configuration DOL No-Load Current 2.2 Amps
Break Down Torque 2.1 LB-FT Line-line Resistance @ 25° C 4.2 Ohms
Pull-Up Torque 2.1 LB-FT Temperature Rise, C @ FL (in deg) 67
Locked-Roter Torque 3.2 LB-FT Temp. Rise @ S.F. Load (in deg) 92
Load Characteristics at 220 V, 50 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 46 56 66 77 81 85 0
Efficiency 56.1 61.8 66.6 68.1 66.4 61.6 0
Speed (rpm) 2954 2921 2885 2840 2785 2720 0
Line Amperes 2.3 2.4 2.6 3.3 3.7 4.6 3.7
 

* For certified information, contact your local Baldor office.