AC Motors | Pump | 230/460 Volt | 256HP | OPEN Encl | 2800-3600 RPM |

Performance Data: VHM2516T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 25 HP Hertz 60 NEMA Nom. Eff. 91
Volts 230/460 Phase 3 Power Factor 89
Full Load Amps 58/29 NEMA Design Code B Service Factor 1.15
Speed 3510 LR KVA Code G Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 25 HP
Full Load Torque 37.3 LB-FT Starting Current 187 Amps
Start Configuration DOL No-Load Current 9.27 Amps
Break Down Torque 122 LB-FT Line-line Resistance @ 25° C 0.427 Ohms
Pull-Up Torque 46.5 LB-FT Temperature Rise, C @ FL (in deg) 37
Locked-Roter Torque 59 LB-FT Temp. Rise @ S.F. Load (in deg) 50
Load Characteristics at 460 V, 60 Hz , 25 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 57 78 86 89 90 90 90
Efficiency 86.8 91 91.6 91.1 90.1 88.7 90.5
Speed (rpm) 3581 3561 3541 3519 3495 3468 3505
Line Amperes 11.82 16.45 22.36 28.85 36 43.9 33.1
 

* For certified information, contact your local Baldor office.