| Rated Output |
5 HP |
Hertz |
60 |
NEMA Nom. Eff. |
89.5 |
| Volts |
208-230/460 |
Phase |
3 |
Power Factor |
78 |
| Full Load Amps |
13.9-13.4/6.7 |
NEMA Design Code |
B |
Service Factor |
1.15 |
| Speed |
1750 |
LR KVA Code |
J |
Rating - Duty |
40C AMB-CONT |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
14.9 LB-FT |
Starting Current |
49.1 Amps |
| Start Configuration |
DOL |
No-Load Current |
3.24 Amps |
| Break Down Torque |
52.2 LB-FT |
Line-line Resistance @ 25° C |
2.31 Ohms |
| Pull-Up Torque |
31.5 LB-FT |
Temperature Rise, C @ FL (in deg) |
71 |
| Locked-Roter Torque |
34.9 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
87 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
39 |
60 |
72 |
78 |
83 |
83 |
81 |
| Efficiency |
84.9 |
89.7 |
90.3 |
89.8 |
88.8 |
87 |
89.2 |
| Speed (rpm) |
1789.1 |
1776.2 |
1762.3 |
1749.7 |
1732.5 |
1714.3 |
1739 |
| Line Amperes |
3.55 |
4.31 |
5.43 |
6.65 |
7.94 |
9.64 |
7.42 |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
14.9 LB-FT |
Starting Current |
98.2 Amps |
| Start Configuration |
DOL |
No-Load Current |
6.48 Amps |
| Break Down Torque |
52.2 LB-FT |
Line-line Resistance @ 25° C |
0.567 Ohms |
| Pull-Up Torque |
31.5 LB-FT |
Temperature Rise, C @ FL (in deg) |
71 |
| Locked-Roter Torque |
34.9 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
87 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
39 |
60 |
71 |
78 |
83 |
83 |
81 |
| Efficiency |
84.9 |
89.7 |
90.6 |
89.6 |
88.6 |
87 |
89 |
| Speed (rpm) |
1789 |
1776 |
1762 |
1750 |
1733 |
1714 |
1740 |
| Line Amperes |
7.1 |
8.62 |
10.9 |
13.3 |
15.9 |
19.3 |
14.9 |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
15 LB-FT |
Starting Current |
87 Amps |
| Start Configuration |
DOL |
No-Load Current |
5.36 Amps |
| Break Down Torque |
42 LB-FT |
Line-line Resistance @ 25° C |
0.5675 Ohms |
| Pull-Up Torque |
24.8 LB-FT |
Temperature Rise, C @ FL (in deg) |
80 |
| Locked-Roter Torque |
27.5 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
101 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
48 |
70 |
79 |
83 |
86 |
85 |
85 |
| Efficiency |
87.1 |
90.5 |
90.4 |
89.4 |
87.5 |
85.5 |
88.3 |
| Speed (rpm) |
1787 |
1772 |
1756 |
1741 |
1720 |
1698 |
1728 |
| Line Amperes |
6.2 |
8.16 |
10.92 |
13.92 |
17.1 |
21.2 |
15.8 |
|
| |