AC Motors | Unit Handling | 208-230/460 Volt | Three Phase | 56C | TEFC Encl | 1400-1800 RPM |

Performance Data: VEUHM3542

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .75 HP Hertz 60 NEMA Nom. Eff. 84
Volts 208-230/460 Phase 3 Power Factor 73
Full Load Amps 2.5-2.2/1.1 NEMA Design Code B Service Factor 1.15
Speed 1750 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.75 HP
Full Load Torque 2.22 LB-FT Starting Current 9.7 Amps
Start Configuration DOL No-Load Current 0.752 Amps
Break Down Torque 10.5 LB-FT Line-line Resistance @ 25° C 23.3 Ohms
Pull-Up Torque 6.26 LB-FT Temperature Rise, C @ FL (in deg) 30
Locked-Roter Torque 7.48 LB-FT Temp. Rise @ S.F. Load (in deg) 38
Load Characteristics at 460 V, 60 Hz , 0.75 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 32 49 63 72 79 83 76
Efficiency 69 80.3 83.8 84.5 84.3 82.2 84.4
Speed (rpm) 1790 1778 1765 1752 1738 1721 1744
Line Amperes 0.787 0.87 0.992 1.14 1.32 1.54 1.25
 

* For certified information, contact your local Baldor office.