AC Motors | Severe Duty | 208-230/460 Volt |

Performance Data: VECP3581

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 87.5
Volts 208-230/460 Phase 3 Power Factor 70
Full Load Amps 3.3-3/1.5 NEMA Design Code B Service Factor 1.15
Speed 1765 LR KVA Code N Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1 HP
Full Load Torque 2.99 LB-FT Starting Current 15 Amps
Start Configuration DOL No-Load Current 1.02 Amps
Break Down Torque 15.8 LB-FT Line-line Resistance @ 25° C 12 Ohms
Pull-Up Torque 9.1 LB-FT Temperature Rise, C @ FL (in deg) 21
Locked-Roter Torque 11 LB-FT Temp. Rise @ S.F. Load (in deg) 26
Load Characteristics at 460 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 28 48 60 70 77 81 74
Efficiency 74.8 84.4 87 87.9 87.7 87.3 87.8
Speed (rpm) 1793 1785 1778 1770 1761 1753 1765
Line Amperes 1.07 1.18 1.33 1.53 1.76 2 1.67
 
(Typical performance - Not guaranteed values)
General Characterstics at 208 V, 60 Hz, 1 HP
Full Load Torque 3 LB-FT Starting Current 27 Amps
Start Configuration DOL No-Load Current 1.8 Amps
Break Down Torque 12.9 LB-FT Line-line Resistance @ 25° C 2.98 Ohms
Pull-Up Torque 7.36 LB-FT Temperature Rise, C @ FL (in deg) 21
Locked-Roter Torque 8.9 LB-FT Temp. Rise @ S.F. Load (in deg) 24
Load Characteristics at 208 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 34 55 68 76 81 84 79
Efficiency 77.2 85.6 87.7 88 87.1 86.4 87.5
Speed (rpm) 1791 1782 1773 1763 1752 1741 1756
Line Amperes 1.92 2.21 2.61 3.11 3.68 4.27 3.45
 

* For certified information, contact your local Baldor office.