AC Motors | Unit Handling | 208-230/460 Volt | TENV Encl |

Performance Data: VBNM3554T-D

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 86.5
Volts 208-230/460 Phase 3 Power Factor 76
Full Load Amps 4.4-4.2/2.1 NEMA Design Code B Service Factor 1.15
Speed 1755 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1.5 HP
Full Load Torque 4.45 LB-FT Starting Current 20 Amps
Start Configuration DOL No-Load Current 1.17 Amps
Break Down Torque 20.8 LB-FT Line-line Resistance @ 25° C 8.44 Ohms
Pull-Up Torque 11.7 LB-FT Temperature Rise, C @ FL (in deg) 77
Locked-Roter Torque 14.6 LB-FT Temp. Rise @ S.F. Load (in deg) 92
Load Characteristics at 460 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 35 54 68 76 81 84 79
Efficiency 80.4 87 88.3 88.8 88.2 87.3 88.4
Speed (rpm) 1791 1782 1773 1764 1753 1743 1757
Line Amperes 1.26 1.46 1.76 2.07 2.45 2.87 2.3
 

* For certified information, contact your local Baldor office.