AC Motors | Unit Handling | 1400-1800 RPM | TEFC Encl | 575 Volt | Three Phase | 143TC |

Performance Data: VBM3546T-5D

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 82.5
Volts 575 Phase 3 Power Factor 73
Full Load Amps 1.3 NEMA Design Code B Service Factor 1.15
Speed 1750 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 575 V, 60 Hz, 1 HP
Full Load Torque 2.99 LB-FT Starting Current 10.6 Amps
Start Configuration DOL No-Load Current 0.843 Amps
Break Down Torque 17.8 LB-FT Line-line Resistance @ 25° C 25.7 Ohms
Pull-Up Torque 8.34 LB-FT Temperature Rise, C @ FL (in deg) 41
Locked-Roter Torque 10.4 LB-FT Temp. Rise @ S.F. Load (in deg) 47
Load Characteristics at 575 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 32 50 62 72 79 83 76
Efficiency 66.4 77.9 81.3 82.5 82.5 81.5 82.5
Speed (rpm) 1788 1776 1764 1750 1735 1719 1741
Line Amperes 0.899 0.97 1.1 1.26 1.42 1.65 1.36
 

* For certified information, contact your local Baldor office.