AC Motors | Brake | 1400-1800 RPM | 208-230/460 Volt | TENV Encl | Three Phase |

Performance Data: VBM3538

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5 HP Hertz 60 NEMA Nom. Eff. 75.5
Volts 208-230/460 Phase 3 Power Factor 69
Full Load Amps 1.9-1.8/.9 NEMA Design Code B Service Factor 1
Speed 1725 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.5 HP
Full Load Torque 1.5 LB-FT Starting Current 7 Amps
Start Configuration DOL No-Load Current 0.54 Amps
Break Down Torque 6.8 LB-FT Line-line Resistance @ 25° C 27.56 Ohms
Pull-Up Torque 4.6 LB-FT Temperature Rise, C @ FL (in deg) 57
Locked-Roter Torque 5.8 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 460 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 38 53 65 71 75 81 0
Efficiency 55 69 74 78 75.5 74.4 0
Speed (rpm) 1787 1774 1760 1749 1728 1717 0
Line Amperes 0.6 0.65 0.74 0.84 1 1.1 0
 

* For certified information, contact your local Baldor office.