AC Motors | Brake | OPSB Encl |

Performance Data: VBM3154T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 84
Volts 208-230/460 Phase 3 Power Factor 69
Full Load Amps 5.2-4.80/2.40 NEMA Design Code B Service Factor 1.15
Speed 1760 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1.5 HP
Full Load Torque 4.4 LB-FT Starting Current 18.6 Amps
Start Configuration DOL No-Load Current 1.65 Amps
Break Down Torque 18.5 LB-FT Line-line Resistance @ 25° C 10.6 Ohms
Pull-Up Torque 12.4 LB-FT Temperature Rise, C @ FL (in deg) 34
Locked-Roter Torque 14.1 LB-FT Temp. Rise @ S.F. Load (in deg) 42
Load Characteristics at 460 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 29 46 60 69 75 79 73
Efficiency 69 79.7 83.4 84.4 84.2 83.4 84.3
Speed (rpm) 1792 1782 1773 1762 1750 1736 1755
Line Amperes 1.71 1.86 2.09 2.37 2.75 3.17 2.6
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 1.5 HP
Full Load Torque 4.4 LB-FT Starting Current 37.2 Amps
Start Configuration DOL No-Load Current 3.3 Amps
Break Down Torque 18.5 LB-FT Line-line Resistance @ 25° C 2.72 Ohms
Pull-Up Torque 12.4 LB-FT Temperature Rise, C @ FL (in deg) 34
Locked-Roter Torque 14.1 LB-FT Temp. Rise @ S.F. Load (in deg) 39
Load Characteristics at 230 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 29 46 60 69 75 79 73
Efficiency 69.3 79.9 83.6 84.4 84.3 83.5 84.3
Speed (rpm) 1792 1782 1773 1762 1750 1736 1755
Line Amperes 3.42 3.72 4.18 4.74 5.5 6.34 5.2
 

* For certified information, contact your local Baldor office.