AC Motors | Unit Handling | 1400-1800 RPM | Single Phase | TEFC Encl | 56C |

Performance Data: VBL3519-D

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 70
Volts 115/230 Phase 1 Power Factor 78
Full Load Amps 11.8/5.9 NEMA Design Code L Service Factor 1.15
Speed 1725 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 1 HP
Full Load Torque 2.99 LB-FT Starting Current 42.3 Amps
Start Configuration DOL No-Load Current 3.48 Amps
Break Down Torque 7.19 LB-FT Line-line Resistance @ 25° C 2.6968 Ohms
Pull-Up Torque 5.65 LB-FT Temperature Rise, C @ FL (in deg) 85
Locked-Roter Torque 9.56 LB-FT Temp. Rise @ S.F. Load (in deg) 104
Load Characteristics at 230 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 39 57 70 78 83 86 81
Efficiency 52.1 66 70.4 70.1 68 63.1 68.8
Speed (rpm) 1784.4 1769.6 1751.8 1731.7 1705.7 1665.7 1716
Line Amperes 3.67 4.15 4.89 5.87 7.11 8.9 6.61
 
(Typical performance - Not guaranteed values)
General Characterstics at 208 V, 60 Hz, 1 HP
Full Load Torque 3.01 LB-FT Starting Current 38.3 Amps
Start Configuration DOL No-Load Current 3.03 Amps
Break Down Torque 5.86 LB-FT Line-line Resistance @ 25° C 2.64 Ohms
Pull-Up Torque 4.61 LB-FT Temperature Rise, C @ FL (in deg) 98
Locked-Roter Torque 7.8 LB-FT Temp. Rise @ S.F. Load (in deg) 125
Load Characteristics at 208 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 45 64 76 83 86 88 85
Efficiency 56.5 68.8 71.6 69.9 66.3 59.8 67.7
Speed (rpm) 1782 1764 1742 1718 1684 1631 1698
Line Amperes 3.3 3.92 4.87 6.1 7.7 10.2 7.06
 

* For certified information, contact your local Baldor office.