AC Motors | Farm Duty | TEAO Encl |

Performance Data: UCME3145

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 3-4.5 HP Hertz 60 NEMA Nom. Eff. 0
Volts 208-230/460 Phase 3 Power Factor 0
Full Load Amps 13-12/6 NEMA Design Code B Service Factor 1
Speed 3450 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 4.5 HP
Full Load Torque 6.8 LB-FT Starting Current 50 Amps
Start Configuration DOL No-Load Current 3 Amps
Break Down Torque 31.6 LB-FT Line-line Resistance @ 25° C 3.8 Ohms
Pull-Up Torque 17.1 LB-FT Temperature Rise, C @ FL (in deg) 0
Locked-Roter Torque 28 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 460 V, 60 Hz , 4.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 48 69 81 86 89 92 0
Efficiency 68.9 79.4 82.5 82.7 81.7 79.8 0
Speed (rpm) 3562 3530 3492 3455 3412 3359 0
Line Amperes 3.2 3.9 4.8 5.9 7.1 8.4 0
 

* For certified information, contact your local Baldor office.