AC Motors | Farm Duty | Single Phase | TEAO Encl | 2800-3600 RPM |

Performance Data: UCLE570

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 5-7 AIR OVER HP Hertz 60 NEMA Nom. Eff. 0
Volts 230 Phase 1 Power Factor 0
Full Load Amps 20.5-27.7 NEMA Design Code L Service Factor 1
Speed 3450 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 7 HP
Full Load Torque 10.8 LB-FT Starting Current 239 Amps
Start Configuration DOL No-Load Current 6 Amps
Break Down Torque 37.3 LB-FT Line-line Resistance @ 25° C 0.197 Ohms
Pull-Up Torque 20 LB-FT Temperature Rise, C @ FL (in deg) 0
Locked-Roter Torque 24.1 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 230 V, 60 Hz , 7 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 95 99 98 99 96 93 0
Efficiency 67.4 78.3 87.1 83.1 84.6 84.9 0
Speed (rpm) 3577 3557 3536 3513 3487 3460 0
Line Amperes 9.39 15.4 20.7 28.4 35.8 43.7 0
 

* For certified information, contact your local Baldor office.