AC Motors | Farm Duty | Single Phase | TEAO Encl |

Performance Data: UCLE3145

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 3-4.5 HP Hertz 60 NEMA Nom. Eff. 82.5
Volts 230 Phase 1 Power Factor 97
Full Load Amps 12.5-18.5 NEMA Design Code - Service Factor 1
Speed 3450 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 4.5 HP
Full Load Torque 6.6 LB-FT Starting Current 108 Amps
Start Configuration DOL No-Load Current 2.7 Amps
Break Down Torque 14.6 LB-FT Line-line Resistance @ 25° C 0.519 Ohms
Pull-Up Torque 8 LB-FT Temperature Rise, C @ FL (in deg) 0
Locked-Roter Torque 11.7 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 230 V, 60 Hz , 4.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 95 97 98 97 97 96 0
Efficiency 69.1 78.6 82.3 79.6 78.3 73.5 0
Speed (rpm) 3566 3539 3507 3473 3421 3364 0
Line Amperes 5.9 9.5 13.9 18.2 24.1 30.5 0
 

* For certified information, contact your local Baldor office.