AC Motors | Farm Duty | Single Phase |

Performance Data: UCCE759

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 7.5-9.2 AIR OVER HP Hertz 60 NEMA Nom. Eff. 85.5
Volts 230 Phase 1 Power Factor 95
Full Load Amps 29-35 NEMA Design Code - Service Factor 1
Speed 3450 LR KVA Code F Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 9.2 HP
Full Load Torque 13.9 LB-FT Starting Current 220 Amps
Start Configuration DOL No-Load Current 8.5 Amps
Break Down Torque 39 LB-FT Line-line Resistance @ 25° C 0.2 Ohms
Pull-Up Torque 2.5 LB-FT Temperature Rise, C @ FL (in deg) 0
Locked-Roter Torque 3 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 230 V, 60 Hz , 9.2 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 81 91 95 96 96 96 0
Efficiency 69.1 80.8 84.2 84.7 83.7 81.6 0
Speed (rpm) 3569 3539 3506 3470 3429 3380 0
Line Amperes 13.3 20.2 28.1 36.8 46.4 57.1 0
 

* For certified information, contact your local Baldor office.