AC Motors | HVAC | 1400-1800 RPM | 56 |

Performance Data: RL1324A

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .75 HP Hertz 60 NEMA Nom. Eff. 71
Volts 115/230 Phase 1 Power Factor 71
Full Load Amps 10/5 NEMA Design Code N Service Factor 1
Speed 1725 LR KVA Code G Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 0.75 HP
Full Load Torque 2.26 LB-FT Starting Current 19.5 Amps
Start Configuration DOL No-Load Current 3.9 Amps
Break Down Torque 4.7 LB-FT Line-line Resistance @ 25° C 2.99 Ohms
Pull-Up Torque 3 LB-FT Temperature Rise, C @ FL (in deg) 78
Locked-Roter Torque 3.8 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 230 V, 60 Hz , 0.75 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 37 51 64 74 79 83 0
Efficiency 45.1 57.2 62.1 63.3 62.7 59.9 0
Speed (rpm) 1778 1764 1745 1724 1701 1669 0
Line Amperes 4 4.3 4.6 5.2 6 6.9 0
 

* For certified information, contact your local Baldor office.