AC Motors | HVAC | Single Phase | 115/230 Volt | 56H |

Performance Data: RL1310A

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 66
Volts 115/230 Phase 1 Power Factor 72
Full Load Amps 13.4/6.7 NEMA Design Code N Service Factor 1.15
Speed 1725 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 1 HP
Full Load Torque 2.97 LB-FT Starting Current 35 Amps
Start Configuration DOL No-Load Current 4.65 Amps
Break Down Torque 6.73 LB-FT Line-line Resistance @ 25° C 3.1 Ohms
Pull-Up Torque 5.7 LB-FT Temperature Rise, C @ FL (in deg) 0
Locked-Roter Torque 8.32 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 230 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 37 52 65 74 81 85 78
Efficiency 48.9 61.3 65.5 65.9 63.1 59.1 64.2
Speed (rpm) 1782 1768 1752 1733 1704 1670 1716
Line Amperes 4.71 5.03 5.7 6.52 7.84 9.34 7.31
 

* For certified information, contact your local Baldor office.