AC Motors | HVAC | 56H | 115/230 Volt |

Performance Data: RL1307A

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .75 HP Hertz 60 NEMA Nom. Eff. 68
Volts 115/230 Phase 1 Power Factor 68
Full Load Amps 10.2/5.1 NEMA Design Code N Service Factor 1.25
Speed 1725 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 0.75 HP
Full Load Torque 2.25 LB-FT Starting Current 31 Amps
Start Configuration DOL No-Load Current 3.9 Amps
Break Down Torque 5.5 LB-FT Line-line Resistance @ 25° C 3.1 Ohms
Pull-Up Torque 4.5 LB-FT Temperature Rise, C @ FL (in deg) 74
Locked-Roter Torque 9.5 LB-FT Temp. Rise @ S.F. Load (in deg) 90
Load Characteristics at 230 V, 60 Hz , 0.75 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 35 49 63 70 76 80 76
Efficiency 45.4 59.1 62.7 66.7 66.8 64.4 66.8
Speed (rpm) 1783 1770 1754 1737 1717 1692 1717
Line Amperes 4.05 4.25 4.8 5.3 6.1 7 6.1
 

* For certified information, contact your local Baldor office.