AC Motors | HVAC | 115/230 Volt | Single Phase | OPEN Encl |

Performance Data: RL1304A

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5 HP Hertz 60 NEMA Nom. Eff. 62
Volts 115/230 Phase 1 Power Factor 62
Full Load Amps 8.4/4.2 NEMA Design Code N Service Factor 1.25
Speed 1725 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 0.5 HP
Full Load Torque 1.5 LB-FT Starting Current 18 Amps
Start Configuration DOL No-Load Current 3.4 Amps
Break Down Torque 4.35 LB-FT Line-line Resistance @ 25° C 4.24 Ohms
Pull-Up Torque 3.75 LB-FT Temperature Rise, C @ FL (in deg) 66
Locked-Roter Torque 5.03 LB-FT Temp. Rise @ S.F. Load (in deg) 78
Load Characteristics at 230 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 30 42 53 62 69 77 69
Efficiency 36 52 60 64 65 65 65
Speed (rpm) 1780 1765 1750 1730 1711 1685 1711
Line Amperes 3.45 3.6 3.85 4.2 4.6 5.2 4.6
 

* For certified information, contact your local Baldor office.