AC Motors | HVAC | TEAO Encl | 115/230 Volt |

Performance Data: PSC3413A

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .25 AIR OVER HP Hertz 60 NEMA Nom. Eff. 65.5
Volts 115/230 Phase 1 Power Factor 93
Full Load Amps 2.6/1.3 NEMA Design Code N Service Factor 1
Speed 1625 LR KVA Code C Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 0.25 HP
Full Load Torque 0.8 LB-FT Starting Current 3.5 Amps
Start Configuration DOL No-Load Current 0.5 Amps
Break Down Torque 1.2 LB-FT Line-line Resistance @ 25° C 18.9 Ohms
Pull-Up Torque 0.4 LB-FT Temperature Rise, C @ FL (in deg) 0
Locked-Roter Torque 0.4 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 230 V, 60 Hz , 0.25 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 73 84 90 93 95 0 0
Efficiency 45.4 62.4 68.4 67.6 58.4 0 0
Speed (rpm) 1752 1711 1658 1582 1440 0 0
Line Amperes 0.6 0.8 1 1.3 1.8 0 0
 

* For certified information, contact your local Baldor office.