AC Motors | Definite Purpose | Single Phase | 2800-3600 RPM | 56C |

Performance Data: PCL1313M

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 75.5
Volts 115/230 Phase 1 Power Factor 98
Full Load Amps 13.2/6.6 NEMA Design Code L Service Factor 1.15
Speed 3450 LR KVA Code F Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 1.5 HP
Full Load Torque 2.25 LB-FT Starting Current 34.7 Amps
Start Configuration DOL No-Load Current 1.5 Amps
Break Down Torque 4.63 LB-FT Line-line Resistance @ 25° C 2.38 Ohms
Pull-Up Torque 3.25 LB-FT Temperature Rise, C @ FL (in deg) 40
Locked-Roter Torque 4.25 LB-FT Temp. Rise @ S.F. Load (in deg) 47
Load Characteristics at 230 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 87 90 96 98 97 96 98
Efficiency 51 71 74.5 75.5 74 70 75
Speed (rpm) 3575 3550 3515 3490 3440 3370 3470
Line Amperes 2.7 3.6 5 6.6 8.4 10.5 7.4
 

* For certified information, contact your local Baldor office.