AC Motors | Definite Purpose | 256T |

Performance Data: OF2332T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 10 HP Hertz 60 NEMA Nom. Eff. 84
Volts 230/460/796 Phase 3 Power Factor 72
Full Load Amps 31/15.5/9 NEMA Design Code D Service Factor 1.15
Speed 1125 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 10 HP
Full Load Torque 46.8 LB-FT Starting Current 79.6 Amps
Start Configuration DOL No-Load Current 8.92 Amps
Break Down Torque 145 LB-FT Line-line Resistance @ 25° C 0.821 Ohms
Pull-Up Torque 108 LB-FT Temperature Rise, C @ FL (in deg) 83
Locked-Roter Torque 122 LB-FT Temp. Rise @ S.F. Load (in deg) 104
Load Characteristics at 460 V, 60 Hz , 10 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 30 51 63 71 75 77 73
Efficiency 77.7 84.9 85.9 84.8 82.6 79.4 83.5
Speed (rpm) 1183 1164 1146 1121 1093 1059 1104
Line Amperes 9.4 10.8 12.7 15.6 18.9 23 17.58
 

* For certified information, contact your local Baldor office.