AC Motors | General Purpose |

Performance Data: NM3454/35

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .25 HP Hertz 60 NEMA Nom. Eff. 80
Volts 230/460 Phase 3 Power Factor 70
Full Load Amps .8/.4 NEMA Design Code B Service Factor 1.15
Speed 1750 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.25 HP
Full Load Torque 0.75 LB-FT Starting Current 3.18 Amps
Start Configuration DOL No-Load Current 0.298 Amps
Break Down Torque 3.17 LB-FT Line-line Resistance @ 25° C 75.452 Ohms
Pull-Up Torque 1.77 LB-FT Temperature Rise, C @ FL (in deg) 28
Locked-Roter Torque 2.03 LB-FT Temp. Rise @ S.F. Load (in deg) 32
Load Characteristics at 460 V, 60 Hz , 0.25 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 31 47 59 69 77 82 74
Efficiency 64.7 75.6 79.3 80.6 80.5 79.6 80.5
Speed (rpm) 1789.6 1780.1 1769.9 1758.9 1746.6 1733.7 1752
Line Amperes 0.31 0.336 0.373 0.421 0.478 0.543 0.455
 

* For certified information, contact your local Baldor office.