AC Motors | General Purpose |

Performance Data: NM3454

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .25 HP Hertz 60 NEMA Nom. Eff. 68
Volts 230/460 Phase 3 Power Factor 66
Full Load Amps 1/.5 NEMA Design Code B Service Factor 1.35
Speed 1725 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.25 HP
Full Load Torque 0.75 LB-FT Starting Current 3 Amps
Start Configuration DOL No-Load Current 0.38 Amps
Break Down Torque 3.1 LB-FT Line-line Resistance @ 25° C 60.4 Ohms
Pull-Up Torque 2.4 LB-FT Temperature Rise, C @ FL (in deg) 36
Locked-Roter Torque 2.5 LB-FT Temp. Rise @ S.F. Load (in deg) 44
Load Characteristics at 460 V, 60 Hz , 0.25 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 32 45 56 65 72 77 75
Efficiency 48 63.4 70.3 73.7 75.3 75.8 75.9
Speed (rpm) 1781 1768 1753 1738 1722 1704 1716
Line Amperes 0.39 0.41 0.44 0.49 0.54 0.6 0.56
 

* For certified information, contact your local Baldor office.