AC Motors | General Purpose |

Performance Data: M3701

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 77
Volts 230/460 Phase 3 Power Factor 68
Full Load Amps 5.4/2.7 NEMA Design Code B Service Factor 1.15
Speed 845 LR KVA Code G Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1.5 HP
Full Load Torque 9.37 LB-FT Starting Current 10.9 Amps
Start Configuration DOL No-Load Current 1.52 Amps
Break Down Torque 24.7 LB-FT Line-line Resistance @ 25° C 11.061 Ohms
Pull-Up Torque 10.3 LB-FT Temperature Rise, C @ FL (in deg) 56
Locked-Roter Torque 12.9 LB-FT Temp. Rise @ S.F. Load (in deg) 72
Load Characteristics at 460 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 31 50 61 68 72 74 70
Efficiency 71.6 79.3 79.9 77.8 74.4 68.3 75.8
Speed (rpm) 888.6 876.6 863.2 846.5 825.2 789.3 834
Line Amperes 1.61 1.85 2.2 2.69 3.29 4.2 3.05
 

* For certified information, contact your local Baldor office.