AC Motors | 200 & 575 Volt | 575 Volt | TEFC Encl |

Performance Data: M3543T-5

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .75 HP Hertz 60 NEMA Nom. Eff. 77
Volts 575 Phase 3 Power Factor 59
Full Load Amps 1.2 NEMA Design Code B Service Factor 1.15
Speed 1140 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 575 V, 60 Hz, 0.75 HP
Full Load Torque 3.4 LB-FT Starting Current 5.9 Amps
Start Configuration DOL No-Load Current 0.88 Amps
Break Down Torque 11.8 LB-FT Line-line Resistance @ 25° C 34.5 Ohms
Pull-Up Torque 9.3 LB-FT Temperature Rise, C @ FL (in deg) 50
Locked-Roter Torque 9.7 LB-FT Temp. Rise @ S.F. Load (in deg) 61
Load Characteristics at 575 V, 60 Hz , 0.75 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 26 40 51 59 65 68 63
Efficiency 60 72 76 77 75 73 76
Speed (rpm) 1185 1170 1155 1135 1115 1095 1125
Line Amperes 0.88 0.96 1.12 1.2 1.36 1.6 1.3
 

* For certified information, contact your local Baldor office.