AC Motors | 50 Hertz |

Performance Data: M3541-57

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .75 KW Hertz 50 NEMA Nom. Eff. 75.5
Volts 230/400 Phase 3 Power Factor 69
Full Load Amps 2.4/1.4 NEMA Design Code B Service Factor 1.25
Speed 2850 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 400 V, 50 Hz, 0.75 KW
Full Load Torque 1.35 LB-FT Starting Current 10.3 Amps
Start Configuration DOL No-Load Current 0.849 Amps
Break Down Torque 6.47 LB-FT Line-line Resistance @ 25° C 16.8 Ohms
Pull-Up Torque 4.81 LB-FT Temperature Rise, C @ FL (in deg) 0
Locked-Roter Torque 5.24 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 400 V, 50 Hz , 0.75 KW
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 43 56 68 75 80 85 80
Efficiency 52.9 69.5 74.5 77.2 77.4 77.2 77.4
Speed (rpm) 2967 2945 2920 2897 2872 2844 2872
Line Amperes 0.917 1.05 1.21 1.38 1.58 1.77 1.58
 

* For certified information, contact your local Baldor office.