AC Motors | General Purpose | 2800-3600 RPM |

Performance Data: M3537

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5 HP Hertz 60 NEMA Nom. Eff. 68
Volts 230/460 Phase 3 Power Factor 63
Full Load Amps 2/1 NEMA Design Code B Service Factor 1.25
Speed 3450 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.5 HP
Full Load Torque 0.75 LB-FT Starting Current 6 Amps
Start Configuration DOL No-Load Current 0.9 Amps
Break Down Torque 3.4 LB-FT Line-line Resistance @ 25° C 35.1 Ohms
Pull-Up Torque 2.7 LB-FT Temperature Rise, C @ FL (in deg) 58
Locked-Roter Torque 3 LB-FT Temp. Rise @ S.F. Load (in deg) 69
Load Characteristics at 460 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 33 44 56 64 70 77 70
Efficiency 41.4 56.3 64 67.2 68.4 68.5 68.4
Speed (rpm) 3563 3535 3501 3466 3432 3381 3432
Line Amperes 0.91 0.97 1.01 1.1 1.2 1.33 1.2
 
(Typical performance - Not guaranteed values)
General Characterstics at 208 V, 60 Hz, 0.5 HP
Full Load Torque 0.756 LB-FT Starting Current 10.8 Amps
Start Configuration DOL No-Load Current 1.35 Amps
Break Down Torque 2.78 LB-FT Line-line Resistance @ 25° C 8.96 Ohms
Pull-Up Torque 2.19 LB-FT Temperature Rise, C @ FL (in deg) 47
Locked-Roter Torque 2.43 LB-FT Temp. Rise @ S.F. Load (in deg) 57
Load Characteristics at 208 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 39 54 67 76 82 85 82
Efficiency 49.2 62.9 69.3 71 70.9 69.8 70.9
Speed (rpm) 3556 3523 3482 3439 3396 3334 3396
Line Amperes 1.39 1.54 1.67 1.91 2.18 2.52 2.18
 

* For certified information, contact your local Baldor office.