AC Motors | General Purpose | 230/460 Volt |

Performance Data: M3532

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .25 HP Hertz 60 NEMA Nom. Eff. 57.5
Volts 208-230/460 Phase 3 Power Factor 52
Full Load Amps 1.5-1.6/.8 NEMA Design Code B Service Factor 1.35
Speed 860 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.25 HP
Full Load Torque 1.52 LB-FT Starting Current 2.89 Amps
Start Configuration DOL No-Load Current 0.714 Amps
Break Down Torque 5.32 LB-FT Line-line Resistance @ 25° C 90.3 Ohms
Pull-Up Torque 4.2 LB-FT Temperature Rise, C @ FL (in deg) 47
Locked-Roter Torque 4.5 LB-FT Temp. Rise @ S.F. Load (in deg) 56
Load Characteristics at 460 V, 60 Hz , 0.25 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 28 37 45 53 59 65 61
Efficiency 29.2 44.5 53 58.5 61.1 62.4 61.6
Speed (rpm) 889 879 869 859 847 834 842
Line Amperes 0.715 0.717 0.732 0.757 0.793 0.841 0.812
 

* For certified information, contact your local Baldor office.