AC Motors | 200 & 575 Volt | 2800-3600 RPM | OPEN Encl |

Performance Data: M3314T-8

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 15 HP Hertz 60 NEMA Nom. Eff. 89.5
Volts 200 Phase 3 Power Factor 86
Full Load Amps 41.5 NEMA Design Code B Service Factor 1.15
Speed 3500 LR KVA Code G Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 200 V, 60 Hz, 15 HP
Full Load Torque 22.5 LB-FT Starting Current 263 Amps
Start Configuration DOL No-Load Current 16.2 Amps
Break Down Torque 102 LB-FT Line-line Resistance @ 25° C 0.125 Ohms
Pull-Up Torque 29.3 LB-FT Temperature Rise, C @ FL (in deg) 41
Locked-Roter Torque 46.3 LB-FT Temp. Rise @ S.F. Load (in deg) 50
Load Characteristics at 200 V, 60 Hz , 15 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 50 73 82 86 88 88 87
Efficiency 86.5 90.7 91.4 91 89.6 88 90.2
Speed (rpm) 3574 3551 3525 3496 3463 3427 3476
Line Amperes 18.5 24.3 32.4 41.3 51 62.3 47.1
 

* For certified information, contact your local Baldor office.