AC Motors | General Purpose | 600-900 RPM | 230/460 Volt |

Performance Data: M3220T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 75.5
Volts 208-230/460 Phase 3 Power Factor 62
Full Load Amps 6/3 NEMA Design Code B Service Factor 1.15
Speed 845 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1.5 HP
Full Load Torque 9.33 LB-FT Starting Current 12.3 Amps
Start Configuration DOL No-Load Current 2.09 Amps
Break Down Torque 23.5 LB-FT Line-line Resistance @ 25° C 12.266 Ohms
Pull-Up Torque 16.6 LB-FT Temperature Rise, C @ FL (in deg) 54
Locked-Roter Torque 19.1 LB-FT Temp. Rise @ S.F. Load (in deg) 67
Load Characteristics at 460 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 28 42 54 62 68 73 66
Efficiency 63.8 73.8 76.4 76.1 73.9 70.4 74.8
Speed (rpm) 887.4 875.9 863 847.9 828.3 803.5 836
Line Amperes 2.15 2.33 2.61 3.01 3.52 4.15 3.32
 

* For certified information, contact your local Baldor office.