AC Motors | 200 & 575 Volt | OPSB Encl | 2800-3600 RPM | 182T | 200 Volt |

Performance Data: M3212T-8

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 5 HP Hertz 60 NEMA Nom. Eff. 85.5
Volts 200 Phase 3 Power Factor 89
Full Load Amps 14.2 NEMA Design Code B Service Factor 1.15
Speed 3450 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 200 V, 60 Hz, 5 HP
Full Load Torque 7.6 LB-FT Starting Current 112.7 Amps
Start Configuration DOL No-Load Current 5.5 Amps
Break Down Torque 33 LB-FT Line-line Resistance @ 25° C 0.613 Ohms
Pull-Up Torque 21 LB-FT Temperature Rise, C @ FL (in deg) 53
Locked-Roter Torque 28 LB-FT Temp. Rise @ S.F. Load (in deg) 71
Load Characteristics at 200 V, 60 Hz , 5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 55 77 85 89 89 89 89
Efficiency 79.4 85.8 86.8 86.2 84.7 82.7 85.3
Speed (rpm) 3560 3522 3480 3435 3385 3328 3405
Line Amperes 6.4 8.3 11 14 17.4 21.2 16.04
 

* For certified information, contact your local Baldor office.