AC Motors | General Purpose | 56 | 1400-1800 RPM | OPEN Encl |

Performance Data: M3116A

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 74
Volts 208-230/460 Phase 3 Power Factor 75
Full Load Amps 3.9-4/2 NEMA Design Code B Service Factor 1.15
Speed 1725 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1 HP
Full Load Torque 3 LB-FT Starting Current 11.6 Amps
Start Configuration DOL No-Load Current 1.3 Amps
Break Down Torque 11 LB-FT Line-line Resistance @ 25° C 17.3 Ohms
Pull-Up Torque 9.5 LB-FT Temperature Rise, C @ FL (in deg) 67
Locked-Roter Torque 10.5 LB-FT Temp. Rise @ S.F. Load (in deg) 71
Load Characteristics at 460 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 31 69 74 75 75 73 0
Efficiency 55.7 68.7 73.5 74.9 74.6 73.2 0
Speed (rpm) 1777 1759 1738 1715 1689 1660 0
Line Amperes 1.4 1.5 1.7 1.9 2.1 2.5 2
 

* For certified information, contact your local Baldor office.