AC Motors | General Purpose | 901-1200 RPM | OPEN Encl |

Performance Data: M3105

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .33 HP Hertz 60 NEMA Nom. Eff. 70
Volts 230/460 Phase 3 Power Factor 51
Full Load Amps 1.8/.9 NEMA Design Code B Service Factor 1.35
Speed 1140 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.33 HP
Full Load Torque 1.5 LB-FT Starting Current 3.65 Amps
Start Configuration DOL No-Load Current 0.75 Amps
Break Down Torque 5.5 LB-FT Line-line Resistance @ 25° C 58.3 Ohms
Pull-Up Torque 4.2 LB-FT Temperature Rise, C @ FL (in deg) 43
Locked-Roter Torque 4.45 LB-FT Temp. Rise @ S.F. Load (in deg) 54
Load Characteristics at 460 V, 60 Hz , 0.33 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 19 30 42 51 58 64 62
Efficiency 44 58 66 70 71 72 71
Speed (rpm) 1185 1170 1155 1135 1120 1095 1110
Line Amperes 0.75 0.8 0.85 0.9 0.95 1.05 1
 

* For certified information, contact your local Baldor office.