AC Motors | 200 & 575 Volt | OPEN Encl | 200 Volt |

Performance Data: M2513T-8

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 15 HP Hertz 60 NEMA Nom. Eff. 91
Volts 200 Phase 3 Power Factor 83
Full Load Amps 43 NEMA Design Code A Service Factor 1.15
Speed 1760 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 200 V, 60 Hz, 15 HP
Full Load Torque 44.7 LB-FT Starting Current 287 Amps
Start Configuration DOL No-Load Current 17.3 Amps
Break Down Torque 172 LB-FT Line-line Resistance @ 25° C 0.143 Ohms
Pull-Up Torque 57.7 LB-FT Temperature Rise, C @ FL (in deg) 54
Locked-Roter Torque 82.5 LB-FT Temp. Rise @ S.F. Load (in deg) 67
Load Characteristics at 200 V, 60 Hz , 15 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 45 67 78 83 84 83 84
Efficiency 87.2 91.1 91.5 90.8 89.7 88.2 90.1
Speed (rpm) 1790 1781 1771 1760 1748 1735 1753
Line Amperes 20.4 26.4 34.1 42.9 53.8 65.9 49.4
 

* For certified information, contact your local Baldor office.