| Rated Output |
3/.75 HP |
Hertz |
60 |
NEMA Nom. Eff. |
0 |
| Volts |
208-230 |
Phase |
3 |
Power Factor |
0 |
| Full Load Amps |
8/3 |
NEMA Design Code |
B |
Service Factor |
1.15 |
| Speed |
1725/850 |
LR KVA Code |
G |
Rating - Duty |
40C AMB-CONT |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
9.3 LB-FT |
Starting Current |
48 Amps |
| Start Configuration |
DOL |
No-Load Current |
3.4 Amps |
| Break Down Torque |
24 LB-FT |
Line-line Resistance @ 25° C |
1.99 Ohms |
| Pull-Up Torque |
17 LB-FT |
Temperature Rise, C @ FL (in deg) |
84 |
| Locked-Roter Torque |
19 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
105 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
53 |
75 |
84 |
89 |
89 |
88 |
89 |
| Efficiency |
73.6 |
81 |
82.1 |
80.9 |
78.5 |
75.5 |
79.5 |
| Speed (rpm) |
1775 |
1752 |
1725 |
1695 |
1660 |
1617 |
1674 |
| Line Amperes |
3.8 |
4.8 |
6.2 |
7.8 |
9.8 |
12.2 |
9 |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
4.7 LB-FT |
Starting Current |
10.8 Amps |
| Start Configuration |
DOL |
No-Load Current |
2.2 Amps |
| Break Down Torque |
10 LB-FT |
Line-line Resistance @ 25° C |
7.95 Ohms |
| Pull-Up Torque |
7 LB-FT |
Temperature Rise, C @ FL (in deg) |
56 |
| Locked-Roter Torque |
8.1 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
66 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
32 |
46 |
59 |
70 |
72 |
75 |
71 |
| Efficiency |
52.4 |
66 |
70.9 |
71.8 |
70.7 |
67.5 |
71.1 |
| Speed (rpm) |
887 |
875 |
861 |
845 |
826 |
801 |
834 |
| Line Amperes |
2.2 |
2.4 |
2.6 |
2.8 |
3.4 |
4 |
3.16 |
|
| |