AC Motors | Definite Purpose | 1400-1800 RPM | Three Phase | 208-230 Volt | 145T |

Performance Data: M1556T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 2/.5 HP Hertz 60 NEMA Nom. Eff. 0
Volts 208-230 Phase 3 Power Factor 0
Full Load Amps 6.1/2.6 NEMA Design Code B Service Factor 1.15
Speed 1725/850 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 2 HP
Full Load Torque 6 LB-FT Starting Current 41.8 Amps
Start Configuration DOL No-Load Current 3.6 Amps
Break Down Torque 22 LB-FT Line-line Resistance @ 25° C 2.61 Ohms
Pull-Up Torque 15.4 LB-FT Temperature Rise, C @ FL (in deg) 51
Locked-Roter Torque 16.5 LB-FT Temp. Rise @ S.F. Load (in deg) 59
Load Characteristics at 230 V, 60 Hz , 2 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 36 54 69 74 79 84 77
Efficiency 69.5 79.4 81.8 81.3 80.3 78.8 80.7
Speed (rpm) 1754 1770 1753 1734 1716 1699 1723
Line Amperes 3.8 4.4 5 6.2 7.2 8.2 6.8
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 0.5 HP
Full Load Torque 3 LB-FT Starting Current 9.2 Amps
Start Configuration DOL No-Load Current 2.1 Amps
Break Down Torque 8.9 LB-FT Line-line Resistance @ 25° C 10.5 Ohms
Pull-Up Torque 5.6 LB-FT Temperature Rise, C @ FL (in deg) 46
Locked-Roter Torque 6.1 LB-FT Temp. Rise @ S.F. Load (in deg) 50
Load Characteristics at 230 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 24 34 45 53 59 64 57
Efficiency 46 59.6 65.1 67.3 67 65.6 67.1
Speed (rpm) 889 881 873 861 850 836 854
Line Amperes 2.2 2.3 2.4 2.6 2.9 3.2 2.78
 

* For certified information, contact your local Baldor office.