| Rated Output |
2/.5 HP |
Hertz |
60 |
NEMA Nom. Eff. |
0 |
| Volts |
230 |
Phase |
3 |
Power Factor |
0 |
| Full Load Amps |
6.1/2.6 |
NEMA Design Code |
B |
Service Factor |
1.15 |
| Speed |
1725/850 |
LR KVA Code |
K |
Rating - Duty |
40C AMB-CONT |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
6 LB-FT |
Starting Current |
41.8 Amps |
| Start Configuration |
DOL |
No-Load Current |
3.6 Amps |
| Break Down Torque |
22 LB-FT |
Line-line Resistance @ 25° C |
2.61 Ohms |
| Pull-Up Torque |
15.4 LB-FT |
Temperature Rise, C @ FL (in deg) |
51 |
| Locked-Roter Torque |
16.5 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
0 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
36 |
55 |
69 |
76 |
81 |
83 |
0 |
| Efficiency |
69.5 |
79.4 |
81.8 |
81.3 |
80.3 |
78.8 |
0 |
| Speed (rpm) |
1754 |
1770 |
1753 |
1734 |
1716 |
1699 |
0 |
| Line Amperes |
3.8 |
4.4 |
5 |
6.2 |
7.2 |
8.2 |
0 |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
3 LB-FT |
Starting Current |
9.2 Amps |
| Start Configuration |
DOL |
No-Load Current |
2.1 Amps |
| Break Down Torque |
8.9 LB-FT |
Line-line Resistance @ 25° C |
10.7 Ohms |
| Pull-Up Torque |
5.6 LB-FT |
Temperature Rise, C @ FL (in deg) |
46 |
| Locked-Roter Torque |
6.1 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
0 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
26 |
37 |
46 |
55 |
60 |
65 |
0 |
| Efficiency |
45.9 |
59.6 |
65.1 |
67.3 |
67 |
65.6 |
0 |
| Speed (rpm) |
889 |
881 |
873 |
861 |
850 |
836 |
0 |
| Line Amperes |
2.2 |
2.3 |
2.4 |
2.6 |
2.9 |
3.2 |
0 |
|
| |