AC Motors | Definite Purpose | 1400-1800 RPM | 230 Volt |

Performance Data: L3612TM

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 5 HP Hertz 60 NEMA Nom. Eff. 80
Volts 230 Phase 1 Power Factor 88
Full Load Amps 23 NEMA Design Code L Service Factor 1
Speed 1725 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 5 HP
Full Load Torque 15 LB-FT Starting Current 163 Amps
Start Configuration DOL No-Load Current 10 Amps
Break Down Torque 43 LB-FT Line-line Resistance @ 25° C 0.353 Ohms
Pull-Up Torque 36 LB-FT Temperature Rise, C @ FL (in deg) 97
Locked-Roter Torque 46 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 230 V, 60 Hz , 5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 54 71 85 89 89 91 0
Efficiency 65 76.1 81.5 80.8 79.3 75.5 0
Speed (rpm) 1786 1769 1750 1732 1713 1687 0
Line Amperes 12.7 14 18.5 22.6 27.3 33.5 0
 

* For certified information, contact your local Baldor office.