AC Motors | Definite Purpose |

Performance Data: L3576M

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5 HP Hertz 60 NEMA Nom. Eff. 64
Volts 115/230 Phase 1 Power Factor 63
Full Load Amps 8/4 NEMA Design Code N Service Factor 1.25
Speed 1725 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 0.5 HP
Full Load Torque 1.5 LB-FT Starting Current 24 Amps
Start Configuration DOL No-Load Current 3.5 Amps
Break Down Torque 5 LB-FT Line-line Resistance @ 25° C 4.08 Ohms
Pull-Up Torque 4.4 LB-FT Temperature Rise, C @ FL (in deg) 50
Locked-Roter Torque 6 LB-FT Temp. Rise @ S.F. Load (in deg) 56
Load Characteristics at 230 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 33 45 54 63 70 75 70
Efficiency 37 52 60 64 66 67 66
Speed (rpm) 1785 1775 1760 1750 1735 1720 1735
Line Amperes 3.5 3.6 3.7 4 4.4 4.9 4.4
 

* For certified information, contact your local Baldor office.