AC Motors | Definite Purpose | 1400-1800 RPM | Single Phase |

Performance Data: L3567M

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 75.5
Volts 115/208-230 Phase 1 Power Factor 80
Full Load Amps 16/7.9-8 NEMA Design Code L Service Factor 1
Speed 1725 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 115 V, 60 Hz, 1.5 HP
Full Load Torque 4.5 LB-FT Starting Current 114 Amps
Start Configuration DOL No-Load Current 10.4 Amps
Break Down Torque 14.5 LB-FT Line-line Resistance @ 25° C 0.354 Ohms
Pull-Up Torque 11.5 LB-FT Temperature Rise, C @ FL (in deg) 76
Locked-Roter Torque 15 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 115 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 40 58 72 80 84 88 0
Efficiency 59.4 71.7 76.2 76.7 75.8 73.4 0
Speed (rpm) 1784 1773 1759 1743 1726 1706 0
Line Amperes 10.6 11.8 13.4 15.8 18.8 22 0
 

* For certified information, contact your local Baldor office.