AC Motors | Definite Purpose | 115/230 Volt | 66 | Single Phase |

Performance Data: L3565M

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .75 HP Hertz 60 NEMA Nom. Eff. 66
Volts 115/230 Phase 1 Power Factor 68
Full Load Amps 10.6/5.3 NEMA Design Code N Service Factor 1.25
Speed 1725 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 0.75 HP
Full Load Torque 2.25 LB-FT Starting Current 34 Amps
Start Configuration DOL No-Load Current 4.4 Amps
Break Down Torque 6.5 LB-FT Line-line Resistance @ 25° C 2.84 Ohms
Pull-Up Torque 5.2 LB-FT Temperature Rise, C @ FL (in deg) 64
Locked-Roter Torque 7 LB-FT Temp. Rise @ S.F. Load (in deg) 81
Load Characteristics at 230 V, 60 Hz , 0.75 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 32 45 56 65 72 78 0
Efficiency 42.5 58.2 65.4 68.7 69.9 69.6 0
Speed (rpm) 1784 1771 1757 1742 1724 1704 0
Line Amperes 4.45 4.65 5 5.45 6.05 6.75 6.05
 

* For certified information, contact your local Baldor office.