AC Motors | 50 Hertz | Single Phase | 1400-1800 RPM | 56 |

Performance Data: L3510-50

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 50 NEMA Nom. Eff. 68
Volts 110/220 Phase 1 Power Factor 82
Full Load Amps 12.4/6.2 NEMA Design Code L Service Factor 1.15
Speed 1425 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 220 V, 50 Hz, 1 HP
Full Load Torque 3.69 LB-FT Starting Current 36.9 Amps
Start Configuration DOL No-Load Current 3.19 Amps
Break Down Torque 10.8 LB-FT Line-line Resistance @ 25° C 2.9 Ohms
Pull-Up Torque 9.53 LB-FT Temperature Rise, C @ FL (in deg) 62
Locked-Roter Torque 13 LB-FT Temp. Rise @ S.F. Load (in deg) 76
Load Characteristics at 220 V, 50 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 41 62 74 81 86 88 84
Efficiency 61.2 71.3 72.8 70.2 63.2 53 66
Speed (rpm) 1488 1471 1452 1427 1384 1322 1401
Line Amperes 3.36 3.92 4.79 5.97 7.94 10.5 7.15
 

* For certified information, contact your local Baldor office.