AC Motors | Single Phase |

Performance Data: L3403M

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .25 HP Hertz 60 NEMA Nom. Eff. 55
Volts 115/230 Phase 1 Power Factor 57
Full Load Amps 5/2.5 NEMA Design Code N Service Factor 1.35
Speed 1725 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 0.25 HP
Full Load Torque 0.75 LB-FT Starting Current 9.95 Amps
Start Configuration DOL No-Load Current 2.2 Amps
Break Down Torque 2.13 LB-FT Line-line Resistance @ 25° C 8.88 Ohms
Pull-Up Torque 1.88 LB-FT Temperature Rise, C @ FL (in deg) 57
Locked-Roter Torque 2.48 LB-FT Temp. Rise @ S.F. Load (in deg) 70
Load Characteristics at 230 V, 60 Hz , 0.25 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 32 40 49 57 63 69 67
Efficiency 28 40 50 55 58 59 59
Speed (rpm) 1779 1763 1740 1720 1700 1670 1680
Line Amperes 2.2 2.3 2.4 2.5 2.7 2.9 2.8
 

* For certified information, contact your local Baldor office.