AC Motors | Definite Purpose |

Performance Data: L1413

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 70
Volts 115/230 Phase 1 Power Factor 66
Full Load Amps 14/7 NEMA Design Code L Service Factor 1.15
Speed 1725 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 1 HP
Full Load Torque 3 LB-FT Starting Current 33 Amps
Start Configuration DOL No-Load Current 5 Amps
Break Down Torque 8.2 LB-FT Line-line Resistance @ 25° C 1.99 Ohms
Pull-Up Torque 7.8 LB-FT Temperature Rise, C @ FL (in deg) 36
Locked-Roter Torque 9 LB-FT Temp. Rise @ S.F. Load (in deg) 47
Load Characteristics at 230 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 32 48 57 66 72 77 70
Efficiency 49 62.3 67.6 70.1 70 67.9 70
Speed (rpm) 1784 1770 1760 1744 1728 1706 1734
Line Amperes 5.3 5.7 6.2 7 7.9 9.2 7.5
 

* For certified information, contact your local Baldor office.